These enclosures are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus.
Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and autoclaves. The hood may be installed on a wall or suspended from the ceiling for peninsular and corner locations. Coupled with a blower and ductwork, the Canopy Hood can operate at a wide range of exhaust rates.
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
These enclosures are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus.
Filters applied
This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.
Page 99 of the Protector Laboratory Fume Hoods and Ductless Enclosures Catalog. Contains an overview, features and benefits, ordering information and dimensional drawings for Canopy Hoods.
For catalog numbers: 4799000 and 7099000