Search

CApture BT Fuming Chamber
  • CApture BT Fuming Chamber
  • CApture BT Fuming Chamber with Model
  • Control Panel of CApture BT Fuming Chamber
  • CApture BT Fuming Chamber Control Panel Close Up
  • CApture BT Long Gun Holder 3184100
  • 3181611 CApture BT Perforated Shelf Kit
  • CApture BT Fuming Chamber with Drawer Open

CApture BT Benchtop CA Fuming Systems

The CApture™ BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It is designed with input from Forensics Experts to protect you and your evidence.

  • Programmable operating system automates process, allowing control over critical parameters
  • Acti-Vent Smart Controls protect evidence from over-fuming and protect personnel
  • Eye-level LCD display allows precise parameter reading
  • Pre-Humidity Incubation and fuming temperature up to 424ºF
  • Dual blower design ensures airflow patterns that optimize fuming and exhaust cycles

 

Spacious Cyanacrylate (CA) evidence fuming chambers for the forensic lab benchtop or portable stand.



Showing 1 - 6 of 6 Results

CApture BT Chamber, 115V North America
CApture BT COB

Catalog # 3170000

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 115 volts
CApture BT Chamber, 230V North America
CApture BT COB

Catalog # 3170001

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 230 volts
CApture BT Chamber, 230V Schuko
CApture BT COB

Catalog # 3170002

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: Schuko
CApture BT Chamber, 230V British (UK)
CApture BT COB

Catalog # 3170003

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: British (UK)
CApture BT Chamber, 230V China/Australia
CApture BT COB

Catalog # 3170004

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: China/Australia
CApture BT Chamber, 230V India
CApture BT COB

Catalog # 3170005

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: India

CApture BT Fuming Chamber Overview

The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

  • User's Manuals

    • CApture BT Fuming Chamber Manual (Before Oct 2020)

      For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured before October 2020.

    • CApture BT Fuming Chamber Manual (Oct 2020-Present)

      For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured October 2020 and later.

  • Revit

    • CApture BT CA Fuming Chamber Revit Model - RFA File

      Revit model of CApture BT CA fuming chamber. Represents model 3170000. 

  • Application Notes

    • Application Note: CApture BT Fuming Chamber

      CApture BT Fuming Chamber addresses shortcomings of conventional fuming systems.

  • Declarations of Conformity

    • CE Declaration of Conformity - CApture BT Fuming Chamber

      For CApture BT Fuming Chamber, 230V - 3170001, 3170002, 3170003, 3170004, 3170005

Related Products

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Expandable CApture Fuming Tent Kit 800

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.