Skip to main content
CentriVap -50 Cold Trap with Stainless Steel Lid
Product model
Catalog # 7811021

CentriVap -50 Cold Trap with Stainless Steel Lid

CentriVap -50° C Cold Traps

The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.

 
    • Brushed, Stainless Steel and Powder-Coated Steel Exterior
    • Illuminated Temperature Graph with Endpoint Indication (Operating temperature of -40° C)
    • HCFC-Free Refrigerant System
    • 1/3 hp Compressor (Reaches -50° C in less than 30 min.)
    • 4-liter, Stainless Steel Collector
    • Acrylic or Stainless Steel Lid (with 2 Quick-Disconnect fittings for connection to a CentriVap Concentrator)
    • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)

    -50° C Centrivap Cold Trap recommended for Aqueos sample applications. For help choosing the correct Cold Trap for other applications, read the article, "How to select the correct Cold Trap."

    Lid Type
    Acrylic - Type 2
    Stainless Steel
    Receptacle and Plug Type
    British (UK)
    China/Australia
    North America, 115 Volts, 60 Hz
    North America, 230 Volts
    Schuko
    Type/application
    Aqueous
    Solvents
    Region
    International
    U.S. and Canada

    Need help with this selection?

    Talk to an Expert