Search

CentriVap -50 Cold Trap with Stainless Steel Lid

CentriVap -50C Cold Trap
  • CentriVap -50C Cold Trap
Catalog #: 7811038
Qty:

Attributes

  • Region: International
  • CentriVap Optional Accessories: Clear Canisters and Chemical Trap Inserts, Glass Trap, Two-Port Manifold
  • Conformance: CE
  • Lid Type: Stainless Steel
  • Receptacle and Plug Type: China/Australia
  • Style: Benchtop
  • Type/Application: Aqueous, Solvents

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 36.0 kg
  • Dimensions: 14.5" w x 24.2" d x 13.8" h
  • Dimensions metric: 36.8 x 61.4 x 35.0 cm
  • Electrical: 230 volts, 50 Hz, 2.4 amps, International

The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.

 
  • Brushed, Stainless Steel and Powder-Coated Steel Exterior
  • Illuminated Temperature Graph with Endpoint Indication (Operating temperature of -40° C)
  • HCFC-Free Refrigerant System
  • 1/3 hp Compressor (Reaches -50° C in less than 30 min.)
  • 4-liter, Stainless Steel Collector
  • Acrylic or Stainless Steel Lid (with 2 Quick-Disconnect fittings for connection to a CentriVap Concentrator)
  • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)

-50° C Centrivap Cold Trap recommended for Aqueos sample applications. For help choosing the correct Cold Trap for other applications, read the article, "How to select the correct Cold Trap."

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Quick Start Installation Guide

      Installation Guide for CentriVap® Concentrators and Cold Traps

      View Files

    • CentriVap Centrifugal Concentrators and Cold Traps Manual

      Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

      View Files

    • CentriVap Cold Traps User Manual

      Models: 78110 Series, 74600 Series, 738500 Series Cold Traps

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Safety Data Sheets

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.