Search

CentriVap DNA Vacuum Concentrator

CentriVap DNA Concentrator
  • CentriVap DNA Concentrator
  • CentriVap DNA Concentrator Control Panel
Catalog #: 7970010
Qty:

Attributes

  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Not Included
  • CentriVap Optional Accessories: CentriZap Strobe Light, Rotors, Clear Canisters and Chemical Trap Inserts, Vacuum Controller, Glass Lid, Laboratory Carts
  • CentriVap Required Accessories: Sample Tubes
  • Conformance: ETL
  • Lid Type: Acrylic
  • Receptacle and Plug Type: North America, 115 volts, 15 amps
  • Style: Benchtop
  • Type/Application: DNA

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.0 kg
  • Dimensions: 15.9" w x 26.1" d x 11.2" h
  • Dimensions metric: 40.4 x 66.3 x 28.4 cm
  • Electrical: 115 V, 60 Hz, 12 amps, Domestic

CentriVap DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop cabinet houses the concentrator, DNA Rotor, diaphragm vacuum pump, two glass traps and all connecting tubing. No additional components are required to begin processing.



CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap DNA Systems Manual

      For catalog numbers: 7970010, 7970011, 7970030, 7970035 and 7970037

      View Files

    • Installation Qualification/Operation Qualification for CentriVap DNA Centrifugal Concentrators

      For validation of predetermined CentriVap DNA Centrifugal Concentrator specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap DNA Concentrators.

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap DNA Centrifugal Vacuum Concentrator

      For validation of predetermined CentriVap DNA Centrifugal Vacuum Concentrator specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap DNA Centrifugal Vacuum Concentrators.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

High Capacity Micro Rotor for CentriVap

CentriVap Rotors

Many styles of CentriVap rotors are available to suit your individual concentration needs.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.