Skip to main content
CentriVap DNA Vacuum Concentrators
Master product

CentriVap DNA Vacuum Concentrators

CentriVap DNA Vacuum Concentrators
CentriVap DNA Vacuum Concentrators

CentriVap DNA Vacuum Concentrators are designed to speed evaporation of solvents from DNA samples and other very small samples. The compact benchtop cabinet houses the concentrator, DNA Rotor, diaphragm vacuum pump, two glass traps and all connecting tubing. No additional components are required to begin processing.

Features

CentriVap DNA Vacuum Concentrators

Compliance

• UL 3101-1/61010-1

Features

• Quick-Start™ One Button Start Up saves time. Pressing just one button starts the rotor, the heater, the timers and the vacuum pump. Three separate Quick-Start Buttons store one user-set program each.
• Quick-Stop™ System. Once run time has expired or the RUN/STOP button is pressed, within seconds the vacuum pump stops, the valve opens to bleed air into the chamber, and the rotor stops.
• Memory stores 9 user-set programs. Parameters of temperature, heat time and run time can be easily set with the touch of a few buttons.
• Easy-to-read LCD display
• Microprocessor-controlled 300-watt heater supplies a controlled amount of heat from OFF up to a maximum of 100 ° C in one degree increments.
• Heat and run times are set separately, each from 1 to 999 minutes so that heat may be programmed to shut down sooner than the run to protect heat sensitive samples from excessive heat exposure after the solvent has evaporated.
• PREHEAT button
• Microprocessor-controlled centrifugal motion is provided by a brushless motor capable of achieving up to 1725 RPM.
• Audible alarm signals completion of set point run time.
• Corrosion-resistant sample chamber accommodates a variety of rotors.
• Versatile DNA Rotor is included. Accommodates up to 60 each 1.5 ml and 72 each 0.5 ml microcentrifuge tubes.
• Integrated, corrosion-resistant diaphragm pump achieves vacuum of 7 mBar and has a pumping capacity of 38 liters per minute.
• Automatic vacuum release valve prevents loss of sample by releasing the vacuum before the rotor stops and during power failures. The new larger valve takes less time to release the vacuum.
• Large phenol-free lid seal ensures good vacuum without potential for phenol contamination.
• Lid latch with safety sensor locks the lid in place when the rotor is turning and prevents start up when the lid is open.
• Built-in vacuum delay prevents bumping by allowing the rotor to achieve speed before applying vacuum.
• Audible alarm signals completion of set point runtime.
• Easy-to-read LCD display prompts the user to set program parameters and displays program number, actual and set point temperatures, point heat, and run time remaining.
• Two 177 milliliter glass traps protect the vacuum pump and the environment. One is located between the chamber and the vacuum pump. The other is located at the pump's exhaust outlet.
• Audible alarm signals completion of set point runtime.
• ETL listed (115 volt models)
• CE (European Community) conformity (230 volt models)
• Full one year warranty is provided against defects in materials and workmanship.

Options

• International electrical configuration

Required Accessories

• Sample tubes

Optional Accessories

• CentriZap Strobe Light
• Vacuum Controller
• Glass Lid
• Clear Canister
• Chemical Trap Inserts
• Laboratory Carts and Benches

 

Attributes

  • Service Fixtures
    None
Receptacle and Plug Type
British (UK)
China/Australia
North America, 115 Volts, 15 Amps
North America, 230 Volts
Schuko
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

Installation Qualification/Operation Qualification for CentriVap DNA Centrifugal Concentrators

View Now

CentriVap DNA Systems Manual

View Now

Need help finding specific information?

Contact Us ➔

Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us ➔

ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

View Now

CE Declaration of Conformity - CentriVap

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for CentriVap DNA Centrifugal Vacuum Concentrator

View Now

Need help finding specific information?

Contact Us ➔