Search

CentriVap micro IR Vacuum Concentrator

CentriVap micro IR Vacuum Concentrator
  • CentriVap micro IR Vacuum Concentrator
  • CentriVap micro IR Vacuum Concentrator
  • CentriVap micro IR Vacuum Concentrator
  • CentriVap micro IR Vacuum Concentrator
Catalog #: 7701020
Qty:

Attributes

  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Included
  • CentriVap Optional Accessories: Rotors
  • CentriVap Required Accessories: Sample Tubes
  • Conformance: ETL
  • Lid Type: Glass
  • Receptacle and Plug Type: North America, 115 volts, 60 Hz
  • Style: Benchtop
  • Type/Application: Aqueous, DNA

Specifications

  • Estimated Shipping Weight: 25.0 lbs
  • Estimated Shipping Weight metric: 11.3 kg
  • Dimensions: 8.8" w x 10.4" d x 8.9" h
  • Dimensions metric: 22.4 x 26.4 x 22.6 cm
  • Electrical: 115 V, 60 Hz, 2 amps

With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small samples such as DNA and small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs. Weighing only 20 pounds, this personal-sized concentrator may be easily transported from lab to lab.

Everything about the CentriVap micro IR is small except its many features. Its transparent infrared (IR) glass lid directs heat to the samples to speed evaporation and reduces cross contamination from condensation. The CentriVap micro IR includes a rotor for twenty-four small samples, a CentriZap micro IR strobe light to view samples while the rotor is spinning, an built-in diaphragm pump and glass trap everything you need to start concentrating. Simply plug it in and it's ready to use.



CentriVap micro IR Vacuum Concentrator

With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap micro IR Vacuum Concentrators Manual

      For catalog numbers: 7701020, 7701030, 7701035 and 7701037.

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap Micro IR Systems

      For validation of predetermined CentriVap Micro IR System specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Micro IR System.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - CentriVap micro IR

      Declaration of Conformity for applicable models of the CentriVap micro IR Vacuum Concentrator

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

High Capacity Micro Rotor for CentriVap

CentriVap Rotors

Many styles of CentriVap rotors are available to suit your individual concentration needs.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Recently Viewed Products