Skip to main content
CentriVap Micro IR Vacuum Concentrators
Master product

CentriVap Micro IR Vacuum Concentrators

CentriVap Micro IR Vacuum Concentrators
CentriVap Micro IR Vacuum Concentrators
CentriVap Micro IR Vacuum Concentrators
CentriVap Micro IR Vacuum Concentrators

With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small samples such as DNA and small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs. Weighing only 20 pounds, this personal-sized concentrator may be easily transported from lab to lab.

Everything about the CentriVap micro IR is small except its many features. Its transparent infrared (IR) glass lid directs heat to the samples to speed evaporation and reduces cross contamination from condensation. The CentriVap micro IR includes a rotor for twenty-four small samples, a CentriZap micro IR strobe light to view samples while the rotor is spinning, an built-in diaphragm pump and glass trap everything you need to start concentrating. Simply plug it in and it's ready to use.

Features

Compliance

• UL 612010A-1
• CAN/CSA C22.2 No. 1010.1

Features

• Compact footprint, only 8.8" w x 10.4" d x 8.9" h (21.5 x 24.1 x 17.0 cm), requires little bench space or storage space.
• Built-in PTFE-coated diaphragm pump with ultimate vacuum of 160 mBar and displacement capacity of 5.5 liters/minute.
• IR-emitting transparent glass lid.
• PTFE-coated aluminum chamber.
• PTFE-coated aluminum rotor included for 24 each, 1.5 ml microcentrifuge tubes.
• CentriZap micro IR strobe light included.
• 300-watt heater.
• Microprocessor-controlled programming for run time either continually or in hours and minutes from 0 to 99 hours and 0 to 59 minutes, and heat setting of 35°C to 65°C in 0.1 degree increments.
• Centrifugal motion of 1700 rpm achieved by magnetic induction drive.
• Analog vacuum gauge
• LCD for programming and actual temperature/time display.
• 75 ml Glass trap.
• One year warranty on materials and workmanship.
• ETL & ETL-C listing on model 7701020.
• CE mark on models 7701030, 7701035 and 7701037.

Options

• International electrical configuration

Required Accessories

• Sample tubes

Optional Accessories

• Rotors

 

Receptacle and Plug Type
British (UK)
China/Australia
North America, 115 Volts, 60 Hz
Schuko
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Resources

Green Initiatives

CentriVap micro IR Vacuum Concentrators Manual

View Now

Need help finding specific information?

Contact Us ➔

Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for CentriVap Micro IR Systems

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - CentriVap micro IR

View Now

Need help finding specific information?

Contact Us ➔