Skip to main content
Chemical Cart
Product model
Catalog # 8020000

Chemical Cart

Chemical Cart

Chemical Cart, has two open shelves with rigid PVC extrusions on two sides to prevent containers from sliding off. The lower shelf also has rigid plastic guard rails on both ends. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cureâ„¢ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Green Initiatives

Chemical Cart

View Now

Need help finding specific information?

Contact Us âž”

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us âž”