Search

Chemical Cart

Chemical Cart
  • Chemical Cart
Catalog #: 8020000
Qty:
Price: $1,020.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 20.9 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Chemical Cart, has two open shelves with rigid PVC extrusions on two sides to prevent containers from sliding off. The lower shelf also has rigid plastic guard rails on both ends. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.