Search

Class II BSC Electronics Mount, Right Side

3145000 Class II BSC Electronics Mount for Right Side
  • 3145000 Class II BSC Electronics Mount for Right Side
Catalog #: 3145000
Qty:
Price: $420.00

Attributes

  • Applicable Products: PuriCare Procedure Stations (2007-2013), PuriCare Procedure Stations (2013 and newer), Purifier Axiom Biosafety Cabinets, Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 36.0" w x 30.0" d x 25.0" - 50.0" h
  • Dimensions metric: 91.4 x 76.2 x 63.5 - 127.0 cm

The Class II Biosafety Cabinet (BSC) Electronics Mount provides a solid attachment point for a camera or small projector onto a Labconco Class II BSC. The articulating design includes 4-way movement and a 1/4" tripod mount to accommodate a variety of devices. Includes optional display screen for use with a projector. Attaches to BSC frame. Installation required.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.