Skip to main content
Tall Clear Chamber
Product model
Catalog # 7318700

Tall Clear Chamber

Tall Clear Chamber

12.0" diameter acrylic chamber fits all FreeZone Freeze Dryers. Provides visibility for bulk freeze drying. Accommodates Tall Product Shelves (7317200). Includes clear acrylic lid with gasket, cap for vacuum port, vacuum release valve and pass through for electrical cords. 8" diameter opening to collector on bottom of chamber. Will fit 10.12" or 14.0" diameter condensers.

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔