Skip to main content
Short Clear Chamber with Valves
Product model
Catalog # 7318802

Short Clear Chamber with Valves

Short Clear Chamber with Valves

12.0" diameter acrylic chamber for all FreeZone Freeze Dryers. Provides visibility for bulk freeze drying. Accommodates Short Product Shelves (7317100). Includes aluminum lid with eight neoprene valves with plastic knobs for use with both 1/2" and 3/4" adapters, cap for vacuum port and pass through for electrical cords. 8" diameter opening to collector on bottom of chamber. Will fit 10.12" or 14.0" diameter condensers.

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔