Skip to main content
Coated Steel Blower
Product model
Catalog # 7069400

Coated Steel Blower

Coated Steel Blower

Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel Blowers are the recommended accessory for fume hoods used for low to moderately corrosive applications.

These blowers are offered in a broad spectrum of capacities from 175 to 1960 CFM, at varying static pressures. For greater corrosion protection, refer to our Fiberglass and PVC Blowers.

Features

Features

  • Flow-through vent holes and louvers allow for air circulation that cools the motor, thus prolonging motor life
  • Phenolic coating on impeller and housing is corrosion resistant
  • Powder-coated base and weather cover provide long life in extreme weather
  • Belt-driven with adjustable sheave saves energy and allows you to fine tune air volumes
  • Removable weather cover allows easy access for lubrication and sheave alignment to enhance performance and provide longer life
  • Self-adjusting gravity belt tightener ensures consistent performance because belt is held taut by weight of motor. Motor mount keeps the motor in place should the belt ever fail
  • Forward curved impellers are balanced to ensure quiet operation and optimum air delivery.
  • Factory lubricated pillow block bearings reduce maintenance and increase life 
  • Blowers have low RPM for quiet operation 
  • Sound levels generally range between 64 and 88 decibels depending on blower size 
  • Variable exhaust orientation adjusts to eight outlet positions for installation flexibility. Adjustable discharge direction accommodates auxiliary-air requirements or unusual blower locations

Options

Explosion-proof models with non-sparking aluminum impellers and UL-listed explosion-proof motors for maximum safety.

Required Accessories

Ductwork