Search

Coated Steel Blowers
  • Coated Steel Blowers

Coated Steel Belt Driven Blowers

Labconco Coated Steel Blowers have been specifically designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices. Durable and easy to maintain, Coated Steel Blowers are the recommended accessory for fume hoods used for low to moderately corrosive applications.

These blowers are offered in a broad spectrum of capacities from 175 to 1960 CFM, at varying static pressures. For greater corrosion protection, refer to our Fiberglass and PVC Blowers.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood for your application.

Designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices.



Showing 1 - 19 of 19 Results

Coated Steel Blowers
Coated Steel Blower

Catalog # 7068000

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/6
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7068200

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/4
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7068400

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/3
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7068600

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/2
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7068800

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/3
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7069000

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7069200

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 3/4
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7069400

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7069600

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 2000 and 3000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Coated Steel Blowers
Coated Steel Blower

Catalog # 7071900

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Hood Application: Low to moderately corrosive
  • HP: 2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7068100

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/6
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7068300

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/4
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7068500

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/3
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7068700

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/2
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7068900

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/3
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7069100

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7069300

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 3/4
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7069500

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Explosion Proof Coated Steel Blowers
Coated Steel Blower

Catalog # 7069700

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 2000 and 3000
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1 1/2
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet

Webinar on Managing Lab Air with Chemical Fume Hoods

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 

Literature & Resources

  • Brochures

    • Labconco Blower and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

  • User's Manuals

    • Labconco Coated Steel, Fiberglass and PVC Blowers Manual

      For Catalog Numbers

      Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

      Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

      PVC Models: 7183000, 7183100, 7183200

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Cell Logic+ B2 Biosafety Cabinet on Stand

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.