Skip to main content
Combination Vacuum Pumps
Master product

Combination Vacuum Pumps

Combination Vacuum Pumps

Combination vacuum pumps integrate a high performance rotary vane pump with a chemical-resistant diaphragm pump to create a low maintenance, longer-lasting pump. The diaphragm pump removes the condensable vapors in the rotary vane pump before they can contaminate the oil, thus extending the life of the oil and ultimately the life of the pump. Pump oil lasts up to 10 times longer than in conventional rotary vane pumps under virtually any condition. Long periods between oil changes reduce cost and down time.

Features

Features

  • Designed for use with acids and other chemicals including TFA, TFA by-products, acetonitrile, HBr and HNO3, present in samples such as HPLC-prepared and peptide purified materials
  • Combination pump system consists of a two-stage rotary vane pump and two-stage, chemically-resistant diaphragm pump.
  • A pressure control valve compensates for the different volumes displaced by the two pumps.
  • Ultimate vacuum (partial pressure) <3 × 10 ^ (-3) mBar (2.25 micron)
  • Ready to use and fully charged with vacuum pump oil (approximately 1 liter)
  • ¾″ OD inlet adapter
  • Includes power switch, power cord and plug.
Displacement Capacity at 60 Hz (50 Hz)
115 (98) Liters/min
Pump Type
Combination Vacuum Pump
Sample Contents
Acids & Solvents
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

VACUUBRAND HYBRID Rotary Vane Pump Manual

View Now

Need help finding specific information?

Contact Us ➔

VACUUBRAND Hybrid Vacuum Pumps Flyer

View Now

Need help finding specific information?

Contact Us ➔