Search

Desiccant Pan

5532100 Vacuum Desiccator Desiccant Pan 2018
  • 5532100 Vacuum Desiccator Desiccant Pan 2018
  • 5530000 Vacuum Desiccator 2018
Catalog #: 5532100
Qty:
Price: $129.00

Attributes

  • Applicable Products: Vacuum Dessicator

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 11" w x 11" d x .88" h
  • Dimensions metric: 28 x 28 x 2.2 cm

Stainless steel pan holds granular desiccant (desiccant not included).

Our Product Representatives Are Here To Help

Related Products

Blood Drawing Chairs Group

Other Products

Other Labconco products offered include Vacuum Desiccator, Blood Drawing Chairs, Cleaners, Wipes and more.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.