Search

Desiccator Shelves (2 ea)

5532000 Vacuum Desiccator Shelves Set of 2_2018
  • 5532000 Vacuum Desiccator Shelves Set of 2_2018
  • 5530000 Vacuum Desiccator 2018
Catalog #: 5532000
Qty:
Price: $129.00

Attributes

  • Applicable Products: Vacuum Dessicator

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 12" w x 12" d
  • Dimensions metric: 30.5 x 30.5 cm

Two aluminum shelves, each with twelve 7/8" (22 mm holes) to support small containers such as crucibles. Two shelves are included with each Vacuum Desiccator. The Vacuum Desiccator has nine shelf support locations molded into the walls of the cabinet, each 1" apart.

Our Product Representatives Are Here To Help

Related Products

Blood Drawing Chairs Group

Other Products

Other Labconco products offered include Vacuum Desiccator, Blood Drawing Chairs, Cleaners, Wipes and more.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.