Skip to main content
Desiccator Vacuum Tubing Kit
Product model
Catalog # 5535700

Desiccator Vacuum Tubing Kit

Vacuum Tubing Kit includes 1/4" ID and 1/2" ID vacuum tubing, each 48" long, two each 1/4" and 1/2" tubing clamps; 1/4" to 1/2" barbed reducer. Kit allows connection of the Desiccator's 1/4" diameter brass needle valve to an accessory pump with 1/2" connector.