Skip to main content
Diaphragm Vacuum Pumps
Master product

Diaphragm Vacuum Pumps

Diaphragm Vacuum Pumps

VACUUBRAND Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Desiccators and have uses with many other pieces of laboratory equipment that require a vacuum source. The wetted parts of these diaphragm pumps are PTFE-coated for corrosion resistance. Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.

Displacement Capacity at 60 Hz (50 Hz)
38 (38) Liters/min
42 (35) Liters/min
63 (57) Liters/min
63 (58) Liters/min
Sample Contents
Acids & Solvents
None
Ultimate Vacuum
<2 Mbar
<206 Mbar
<7 Mbar
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert âž”

Resources

Green Initiatives

VACUUBRAND Diaphragm Pump Manual

View Now

Need help finding specific information?

Contact Us âž”

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us âž”