Search

Drain Valve 115V

Drain Valve 115V
  • Drain Valve 115V
Catalog #: 4572305
Qty:
Price: $86.50

Specifications

  • Estimated Shipping Weight: 0.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.