Skip to main content
Dry Ice Secondary Vacuum Traps
Master product

Dry Ice Secondary Vacuum Traps

Dry Ice Secondary Vacuum Traps

For processing samples with low eutectic points. Trap connects in series with a freeze dry system or vacuum evaporation system and vacuum pump to prevent contaminants from migrating into the vacuum pump. An insulated well, when dry ice and solvent are added, cools to approximately -75° C (-103° F). When used alone, Dry Ice Secondary Trap may serve as an inexpensive collector. Simply connect a sample directly to the incoming port and add a vacuum pump to the outgoing port. Dry ice and solvent, such as alcohol, are required (not included).

Ice Trap Capacity
200 Ml
900 Ml
Well Volume
1.92 Liters
3.10 Liters
Inlet/outlet Connections
1/2" Od
3/4" Od

Need help with this selection?

Talk to an Expert