Search

Drying Train with two molecular sieve columns, 220V, 50/60 Hz

Drying Train with one molecular sieve column
  • Drying Train with one molecular sieve column
Catalog #: 5061303
Qty:

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 17.0 lbs
  • Estimated Shipping Weight metric: 7.7 kg
  • Electrical: 220 volts, 50/60 Hz, 1.55 amps

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products