Search

Eighth-Inch Small Spindle (FlaskScrubber only)

Eighth-Inch Small Spindle (FlaskScrubber only)
  • Eighth-Inch Small Spindle (FlaskScrubber only)
Catalog #: 4525200P
Qty:
Price: $27.25

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 0.4 lbs
  • Estimated Shipping Weight metric: 0.0 kg
  • Dimensions: 4.3" long x 1/8" diameter

Eighth-Inch Small Spindle for FlaskScrubber® Glassware Washers.

These 1/8" diameter spindles can replace the larger spindles on a FlaskScrubber rack for washing small glassware, such as 25 ml or smaller volumetric flasks. Useful for instances when standard spindles would allow too much pressure to build up inside of smaller glassware, dislodging it from its position during washer operation. 4.3" length. 1 ea. 

Replacement parts and accessory parts for Labconco glassware washers.

Our Product Representatives Are Here To Help