Skip to main content
Ergotron® LX Desk Monitor Arm
Product model
Catalog # 3997300

Ergotron® LX Desk Monitor Arm

Ergotron® LX Desk Monitor Arm

Ergotron® LX Desk Monitor Arm. Polished Aluminum. Allows independent placement of the monitor or tablet. Capacity 7–25 lbs. (3.2–11.3 kg) Tablet case not included. PC Mount kit required and sold separately. Installation required.

Related products

Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding...