Skip to main content
Clear Fast-Freeze Flask Bottoms
Master product

Clear Fast-Freeze Flask Bottoms

Clear Fast-Freeze Flask Bottoms
Clear Fast-Freeze Flask Bottoms
Clear Fast-Freeze Flask Bottoms

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber top, glass bottom and a supply of filter paper.

Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.

Glass flasks withstand max temperature of 490º C. Flask toppers withstand a max temperature of 450º C.

Volume
120 Ml
1200 Ml
150 Ml
2000 Ml
300 Ml
40 Ml
600 Ml
750 Ml
80 Ml
900 Ml

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

Filter Paper Installation Guide

View Now

Need help finding specific information?

Contact Us