Search

FlaskScrubber Vantage Glassware Washer, Left
  • FlaskScrubber Vantage Glassware Washer, Left
  • FlaskScrubber Vantage Glassware Washer, Front
  • FlaskScrubber Vantage Glassware Washer, Right
  • FlaskScrubber Vantage Glassware Washer, Open
  • FlaskScrubber Vantage Glassware Washer, Open with Glassware
  • FlaskScrubber Vantage Glassware Washer Side Compartment Close-Up
  • FlaskScrubber Vantage Glassware Washer with Scientist Holding Glassware
  • FlaskScrubber Vantage Glassware Washer with Scientist Loading Glassware
  • FlaskScrubber Vantage Glassware Washer with Scientist Opening Storage
  • FlaskScrubber Vantage Glassware Washer on Base Stand 4653300

FlaskScrubber Vantage Series Glassware Washers

FlaskScrubber Vantage Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware. Able to reach wash temperatures up to 93° C (199° F) which can remove lipids and sanitizes glassware. Forced air drying with a 99.97% efficient HEPA filter removes airborne particulates. Users can increase capacity by adding an optional Upper Spindle or Standard Rack. A Lower Standard Rack may be used instead of the Lower Spindle Rack to provide even more versatility.

Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have full control of wash parameters and washer settings such as water temperature, detergent and rinse aid amounts, wash and rinse times, and number of rinses. Store up to 200 user-set and 12 factory-preset programs for reproducible protocols. Up to 8 pure water rinses can be programmed. In addition, CleanPoint conductivity monitoring will measure water quality and skip unneeded pure water rinses. Data is exportable via USB or Ethernet. The viewing window with bright LED light allows you to see each cycle in progress.

SEE OUR SUSTAINABILITY INITIATIVES

These laboratory glassware washers include a lower spindle rack and specialized features for contamination-sensitive research.



Filter these products

Showing 1 - 1 of 1 Results

FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
FlaskScrubber Vantage Glassware Washer, Left

Catalog # 422101010

  • Product Subcategory: FlaskScrubber
  • Style: Freestanding
  • Electric Heating Phases: 208/230V, 50/60 Hz, Single Phase
  • Viewing Window: Yes

Labconco FlaskScrubber and SteamScrubber Lab Glassware Washers

Newly redesigned Labconco FlaskScrubber and SteamScrubber glassware washers are more versatile than ever, and feature the powerful CleanWorks Operating System. Unique features make them powerful enough to clean up after your most challenging lab applications, with rich data capabilities for even the most rigorous analytical labs.

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Glassware Washer Quick Start Installation Guide

      Installation Guide for glassware washers

      View Files

    • FlaskScrubber Vantage Series Glassware Washers Manual

      For FlaskScrubber Vantage Series Glassware Washers manufactured November 2020 and later. Part numbers include: 422101010 and 422101013.

      View Files

  • Technical Manuals

    • SteamScrubber, FlaskScrubber, FlaskScrubber Vantage, & Glassware Washer Technical Manual

      View Files

  • 3-Part Specs

    • Flaskscrubber Vantage Series Glassware Washers Specifications

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for FlaskScrubber Vantage Series Glassware Washers

      For validation of predetermined FlaskScrubber Vantage Series Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washers. For models manufactured October 2020 and later.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Glassware Washers

      Declaration of Conformity for SteamScrubber, FlaskScrubber, and FlaskScrubber Vantage Glassware Washers manufactured November 2020 to present with nine-digit part numbers. 

      View Files

  • Software & Apps

    • CleanWorks OS Software

      This is the CleanWorks application software for your FlaskScrubber or SteamScrubber Glassware Washer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

      View Files

Related Products

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.