Search

FreeZone 12 Liter -84C Console Freeze Dryer

FreeZone 12L -84C Freeze Dryer_Lyophilizer for large sample lyophilizing
  • FreeZone 12L -84C Freeze Dryer_Lyophilizer for large sample lyophilizing
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
  • FreeZone 12 Liter -84C Console Freeze Dryer
Catalog #: 711212170-W1
Qty:
Sale Price: $26,204.00 Price: $32,755.00

Specifications

  • Estimated Shipping Weight: 350.0 lbs
  • Estimated Shipping Weight metric: 158.8 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 230V, 50 Hz, 9A

NOTE: Wrong Electrical ordered by customer. Unit not used. Old Rev – C

Our Product Representatives Are Here To Help