Search

FreeZone Benchtop Shell Freezers
  • FreeZone Benchtop Shell Freezers

FreeZone Benchtop Shell Freezers

FreeZone Benchtop Shell Freezers provide a means to freeze a thin coating of sample on the inside walls of flasks. Since shell frozen samples have a greater surface area than slab frozen samples, freeze drying is enhanced.

Filter these products

Showing 1 - 5 of 5 Results

FreeZone Benchtop Shell Freezer, North America (230)
FreeZone Benchtop Shell Freezers

Catalog # 7949040

  • Region: U.S. and Canada
FreeZone Benchtop Shell Freezer, North America (115)
FreeZone Benchtop Shell Freezers

Catalog # 7949020

  • Region: U.S. and Canada
FreeZone Benchtop Shell Freezer, Schuko
FreeZone Benchtop Shell Freezers

Catalog # 7949030

  • Region: International
FreeZone Benchtop Shell Freezer, British (UK)
FreeZone Benchtop Shell Freezers

Catalog # 7949060

  • Region: International
FreeZone Benchtop Shell Freezer, China/Australia
FreeZone Benchtop Shell Freezers

Catalog # 7949070

  • Region: International

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

  • User's Manuals

    • FreeZone Benchtop Shell Freezer Manual

      For catalog numbers: 7949020, 7949030 and 7949040

      View Files

  • Safety Data Sheets

  • Declarations of Conformity

    • CE Declaration of Conformity - BT Shell Freezer

      Declaration of Conformity for applicable models of the FreeZone Benchtop Shell Freezer

      View Files

Related Products

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Recently Viewed Products