Search

FreeZone Freeze Dry Glassware Kit

7540100 Freeze Dry Glassware Kit
  • 7540100 Freeze Dry Glassware Kit
Catalog #: 7540100
Qty:
Price: $765.00

Attributes

  • Applicable Products: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 12" w x 10" d x 6" h
  • Dimensions metric: 30.5cm x 25.4cm x 15.2cm

Glassware kit for FreeZone Freeze Dryers. Includes one each 600ml Complete Fast-Freeze Flask (7540800), one each 300ml Complete Fast-Freeze Flask (7540600), one each 3/4" SST Straight Adapter (7547200), and one each 3/4" SST 45º Bend Adapter (7547600).

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler. 

Recently Viewed Products