Search

Glass Lid with Heater

Glass Lid for RapidVap Vacuum System 7484300
  • Glass Lid for RapidVap Vacuum System 7484300
Catalog #: 7484300P
Qty:

Attributes

  • Applicable Products: RapidVap Vacuum Evaporation Systems

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 12.75" w x 15.5" d x 0.5" h
  • Dimensions metric: 32.4 x 39.4 x 1.3 cm
For applications involving water or other high boiling point solvents, a Lid Heater improves
visibility and eliminates solvent condensation. The glass lid, with 40-watt heater bonded to
it, plugs into the RapidVap Vacuum Evaporation System’s rear electrical receptacle. For 115 or 230 volt operation.

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

 

GET SAMPLE PREP GUIDE

 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.