Skip to main content
Glove Box Base Stands
Glove Box Base Stands
Glove Box Base Stands
Glove Box Base Stands

Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed to support Protector Glove Boxes and Precise Glove Boxes and may also function as tables for general lab use.

Nominal Width
5' (152.4 cm)
None
Maximum Stand Height
36.4" (92.5 cm)
40.0" (101.6 cm)
Minimum Stand Height
33.0" (83.8 cm)
36.4" (92.5 cm)

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Glove Box Gloves
Glove Box Gloves
Gloves for use with Labconco Glove Boxes.
Glove Box Sleeves
Glove Box Sleeves
Glove Box Hands
Glove Box Hands
Blower Foot Switch for Protector Glove Box
Blower Foot Switch for Protector Glove Box
Provides a hands-free means to temporarily shut off power to the blower when obtaining sensitive balance readings or manipulating fine powders. Includes foot pedal and cord.