Skip to main content
Goldfisch Fat Extractor
Product model
Catalog # 3500100

Goldfisch Fat Extractor

Goldfisch Fat Extractor
Goldfisch Fat Extractor

Goldfisch Fat Extractor. Used to determine fat and oil content in samples. Listed in AOAC methods. Frame is constructed of anodized aluminum. Features: six 100-watt, spring-loaded heater elements operated by 3 infinite-control knobs with variable heat input from 20-100% capacity; red pilot light; six metal condensers with Type 304 stainless steel heads and six automatic pressure-release valves; on/off switch; 3/8" IPS control valve for connection to cold water supply; 3/4" IPS water outlet for connection to an open drain of at least 3/4" IPS; and 6-foot, 3-wire cord with plug. Includes 6 support stirrups, 12 borosilicate glass 100 ml beakers, 6 alundum extraction thimbles, 6 heat covers, 6 cork gaskets, 6 beaker rings, 6 upper condenser gaskets, 6 sample tubes and 6 borosilicate glass reclaiming tubes.

Resources

Green Initiatives

Goldfisch Fat Extraction Apparatus Manual (1984-Present)

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Goldfisch Fat Extractors

View Now

Need help finding specific information?

Contact Us