Skip to main content
Gooseneck Fixture Kits
Master product

Gooseneck Fixture Kits

Gooseneck Fixture Kits

Gooseneck Fixture Kits mount on the left or right side of any Protector Premier, XStream, PVC, Stainless Steel, XL or XLE Laboratory Hood with 24" to 30" interior depth.

Option
Cold Water (CW) Gooseneck Fixture Kit (9827900)
Deionized/Distilled Water (DW) Gooseneck Fixture Kit (9853400P)
Cold Water (CW) PVC Gooseneck Fixture Kit (9857700P)
Hot (HW) and Cold Water (CW) Mixing Gooseneck Fixture Kit (9828000)

Need help with this selection?

Talk to an Expert

Related products

Work Surface Accessories
Work Surface Accessories
Labconco offers several Work Surface Accessories to customize your work surface for your specific needs.
Standard Service Fixture Kits
Standard Service Fixture Kits
Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing,...
Electrical Receptacle Kits
Electrical Receptacle Kits
Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.