Skip to main content
Guardian Airflow Monitors
Master product

Guardian Airflow Monitors

Guardian Airflow Monitors

Sense and alert the operator to low airflow conditions. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a screwdriver. Audible/visual alarm. Includes night setback, external alarm and alarm mute functions. Flush-mount design on Protector ClassMate, Premier, XStream and XL Fume Hoods (up to 8' models).

Option
Guardian Airflow Monitor (9413300)
Guardian Airflow Monitor (9413301)

Need help with this selection?

Talk to an Expert