Search

Heater Cover for SteamScrubber

Heater Cover for SteamScrubber Glassware Washers, 4679300
  • Heater Cover for SteamScrubber Glassware Washers, 4679300
Catalog #: 4679300
Qty:
Price: $545.00

Attributes

  • Applicable Products: SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 21.4" w x 20.4" d x 0.75" h
  • Dimensions metric: 54.4 x 51.8 x 1.9 cm

Heater Cover provides barrier layer between labware and heating coils in Labconco SteamScrubber washers manufactured after October 2020. Unique design provides additional filtration layer to protect from broken glass. Constructed of type 304 stainless steel.

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.