Skip to main content
HEPA Filter for Ductless Enclosures
Product model
Catalog # 6938100

HEPA Filter for Ductless Enclosures

HEPA Filter for Ductless Enclosures

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Filter Type
Carbon
HEPA
Prefilters & Postfilters
ULPA
None
Adsorption Weight/volume
10% (0.75 Lbs.)/850 Ml of 37% Formalin
10% (0.88 Lbs.)/800 Ml of 50% Ammonia
10% (1.33 Lbs.)/1512 Ml of 37% Formalin
10% (1.52 Lbs.)
None
Up to One-third of Filter Weight
Varies Depending on Chemical
Filter Flow Type
Exhaust
None
Supply
Filter Length (inches)
10 to 20
20 to 30
30 to 40
40 to 50
50 to 60
None
Rated Cfm
1175 Cfm
189 Cfm
327 Cfm
None
Static Pressure Differential
0.6
0.64/0.74
None
Enclosure Nominal Width
2'
3'
4'
5'
6'
8'
None
Enclosure Width
6'
None

Need help with this selection?

Talk to an Expert âž”