Search

Acid Resistant High Capacity Micro Rotor

7553500 CentriVap High Capacity Rotor
  • 7553500 CentriVap High Capacity Rotor
Catalog #: 7553501
Qty:
Price: $2,740.00

Attributes

  • Applicable Products: CentriVap Concentrators
  • Chemical Resistance: Acid-Resistant
  • Material: PTFE-coated aluminum

Specifications

  • Estimated Shipping Weight: 2.5 lbs
  • Estimated Shipping Weight metric: 1.1 kg
  • Dimensions: 12"x12"x12"

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.