Skip to main content
Instrument Desk
Product model
Catalog # 8052500

Instrument Desk

Instrument Desk

Instrument Desk, serves as a desk, instrument table or laboratory cart. Support bar is centered to permit comfortable seating from either side. Built to standard desk height. Work surface is phenolic board with a melamine high-pressure laminate surface that resists stains and corrosion. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us