Search

Instrument Desk

Instrument Desk
  • Instrument Desk
Catalog #: 8052500
Qty:
Price: $790.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 15.9 kg
  • Dimensions: 42.13" l x 19.0" w x 31.63" h
  • Dimensions metric: 107.0 x 48.3 x 80.3 cm

Instrument Desk, serves as a desk, instrument table or laboratory cart. Support bar is centered to permit comfortable seating from either side. Built to standard desk height. Work surface is phenolic board with a melamine high-pressure laminate surface that resists stains and corrosion. Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.