Search

Coated Steel Blowers
  • Coated Steel Blowers

Intelli-Sense Coated Steel Blowers

Intelli-Sense Multi-Speed Coated Steel Blowers feature a direct drive ECM motor, which consumes one third less energy than belt drive motors, and a phenolic-coated impeller and housing. Unit comes with control box and 3 speed blower switch.

Adjustable over broad range of airflows. Max of 350 CFM @ 0.08" SP to 1250 CFM @ 0.7" SP. 10" dia. inlet.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Dedicated multi-speed blowers that maximize energy efficiency for single hood installations.



Showing 1 - 8 of 8 Results

Intelli-Sense Multi-Speed Coated Steel Blower, 115v
Coated Steel Blower

Catalog # 7061110

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower, 115v
Coated Steel Blower

Catalog # 7061112

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower, 230v
Coated Steel Blower

Catalog # 7061120

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower, 230v
Coated Steel Blower

Catalog # 7061122

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower without Controls, 115V
Coated Steel Blowers

Catalog # 7061113

  • Product Subcategory: Coated Steel Blowers
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower without Controls, 115V
Coated Steel Blowers

Catalog # 7061111

  • Product Subcategory: Coated Steel Blowers
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower without Controls, 230V
Coated Steel Blowers

Catalog # 7061121

  • Product Subcategory: Coated Steel Blowers
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet
Intelli-Sense Multi-Speed Coated Steel Blower without Controls, 230V
Coated Steel Blowers

Catalog # 7061123

  • Product Subcategory: Coated Steel Blowers
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet

How the I-S Fume Hood Saves Energy

This animation shows how the Protector I-S works with a laboratory air supply’s pressure differential switch to save energy. When the sash is lowered, blower speed is automatically reduced to conserve the room's tempered air.

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Intelli-Sense Multi-Speed Blowers Manual

      Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123

      Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823

      PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423

      View Files

  • 3-Part Specs

    • Intelli-Sense Multi-Speed Blowers 3-Part Spec

      View Files

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT