Skip to main content
Protector Standard Storage Cabinet Interior Shelf Kits
Master product

Protector Standard Storage Cabinet Interior Shelf Kits

Protector Standard Storage Cabinet Interior Shelf Kits

These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.

They include powder-coated steel shelf and mounting hardware. Shelf depth is 19". Each shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (or 9.5", 11.25" and 13" for ADA height cabinets).

Cabinet Width
12" (30 cm)
18" (46 cm)
24" (61 cm)
30" (76 cm)
36" (91 cm)
48" (122 cm)

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Filler Panels
Filler Panels