Search

Shelf Kit
  • Shelf Kit

Protector Standard Storage Cabinet Interior Shelf Kits

These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.

They include powder-coated steel shelf and mounting hardware. Shelf depth is 19". Each shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (or 9.5", 11.25" and 13" for ADA height cabinets).

These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.

Showing 1 - 6 of 6 Results

48" Interior Shelf Kits
Shelf Kit

Catalog # 9919100

Price: $325.00

  • Cabinet Width: 48" (122 cm)
  • Storage Type: Non-chemical general storage
36" Interior Shelf Kits
Shelf Kit

Catalog # 9919101

Price: $310.00

  • Cabinet Width: 36" (91 cm)
  • Storage Type: Non-chemical general storage
30" Interior Shelf Kits
Shelf Kit

Catalog # 9919102

Price: $299.00

  • Cabinet Width: 30" (76 cm)
  • Storage Type: Non-chemical general storage
24" Interior Shelf Kits
Shelf Kit

Catalog # 9919103

Price: $285.00

  • Cabinet Width: 24" (61 cm)
  • Storage Type: Non-chemical general storage
18" Interior Shelf Kits
Shelf Kit

Catalog # 9919104

Price: $272.00

  • Cabinet Width: 18" (46 cm)
  • Storage Type: Non-chemical general storage, Vacuum pump storage
12" Interior Shelf Kits
Shelf Kit

Catalog # 9919105

Price: $261.00

  • Cabinet Width: 12" (30 cm)
  • Storage Type: Non-chemical general storage

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.