Search

Rotary Vane Vacuum Pump, 117 LPM, 115V

Rotary Vane Direct Drive Vacuum Pump
  • Rotary Vane Direct Drive Vacuum Pump
  • Rotary Vane Vacuum Pump, 117 LPM,  115V
Catalog #: 1472100
Qty:

Attributes

  • Sample Contents: Water only
  • Region: U.S. and Canada
  • Pump Type: Rotary Vane Vacuum Pump
  • Works With These Products: FreeZone 1 Liter Freeze Dryers, FreeZone 2.5 Liter Freeze Dryers, FreeZone 4.5 Liter Freeze Dryers, Precise Controlled Atmosphere Glove Boxes, Protector Controlled Atmosphere Glove Boxes
  • Displacement Capacity at 60 Hz (50 Hz): 117 (98) Liters/min
  • Ultimate Vacuum: 2 x 10-3 mBar

Specifications

  • Estimated Shipping Weight: 62.0 lbs
  • Estimated Shipping Weight metric: 28.0 kg
  • Dimensions: 6.5"w x 17.0"d x 10.4"h
  • Dimensions metric: 15.8 x 43.0 x 26.1 cm
  • Electrical: 115V, 50/60Hz, 4.6 amps, Domestic

Direct Drive Rotary Vane Vacuum Pump, 115V, 50/60 Hz, 4.6A. Includes 115 volt NEMA 5-15P plug.

Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap Centrifugal Concentrators. These rotary vane vacuum pumps are available with displacement capacities of 117 or 195 liters per minute (at 60 Hz).

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

  • User's Manuals

    • General Purpose Rotary Vane Vacuum Pumps Manual

      For catalog numbers: 1467700, 1472100, 7739400, 7739401, 7739402, 7739403

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.