Menu
Products
Biosafety & Laminar Flow
Chemical Ventilation & Furniture
Freeze Dry & Evaporation
Washers & Water Purification
Food, Bev & Ag
Glove Boxes, Isolators & Powder Containment
Forensics Evidence Processing
Carts, Chairs & Benches
Parts, Accessories & Consumables
Industries
All Industries
Academia
Biotech & Pharmaceutical
Clinical
Food, Bev & Ag
Forensics
Lab Planning
Materials Science
Pharmacy
Resources
All Resources
Brochures & Manuals
Technical Resources
Specs & Drawings
Knowledge Center
Events
Service & Support
All Service & Support
US & Canada Sales
US & Canada Customer Service
Product Managers
Product Service
Project Management
Application Specialists
International Sales
International Customer Service
International Support
Group Purchasing
Product Registration
Company
All Company
About Labconco
Our Story
Our Promise
Our Values
Portfolios
Careers
How We Give Back
Our Sustainability Initiatives
Contact Us
Account
Skip to main content
Products
Industries
Resources
Service & Support
Company
Contact Us
Request Quote
0
Rotary Vane Vacuum Pump, 195 LPM, 230V
Products
/
Parts, Accessories & Consumables
/
Product Accessories
/
Freeze Dryers
/
Lab Vacuum Pumps
/
7739403
Product model
Catalog #
7739403
Rotary Vane Vacuum Pump, 195 LPM, 230V
Add to Quote
Add to Cart
Add to Wishlist
Features
Attributes
Displacement Capacity at 60 Hz (50 Hz)
195 (163) Liters/min
Pump Type
Rotary Vane Vacuum Pump
Sample Contents
Water Only
Ultimate Vacuum
2 X 10-3 Mbar
Works with These Products
Freezone 12 Liter Freeze Dryers, Freezone 18 Liter Freeze Dryers, Freezone 6 Liter Freeze Dryers, Freezone Triad Freeze Dryers
See all features & specifications
CA Prop 65 Warning ➔
Talk to an Expert
Sales contacts
Project assistance
Looking for some other kind of information?
Contact us ➔