Skip to main content
LabSolutions Neutralizing Acid Rinse
Product model
Catalog # 4522200

LabSolutions Neutralizing Acid Rinse

LabSolutions Neutralizing Acid Rinse

Specially formulated for rinse aid reservoir in Labconco glassware washers. Mild acid corrects pH reducing alkaline detergent residue. Removes hard water deposits, mineral deposits, and accumulated lime scale that can cloud glassware. Rinses completely. Fills reservoir approximately 6 times. 34 ounces.

Number of Loads
140
180
400
Not Applicable

Need help with this selection?

Talk to an Expert

Related products

Liquid Detergent Dispenser Kit
Liquid Detergent Dispenser Kit
Connects to any SteamScrubber or FlaskScrubber Glassware Washer (manufactured before October 2020) during installation to automate liquid detergent dispensing. Includes peristaltic pump, float...
Drain Water Cooling Kits
Drain Water Cooling Kits
Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When...
Glassware Holders
Glassware Holders
Glassware Holders are made of Type 304 stainless steel or plastic and fit onto spindles to grip glassware and hold it in place.
Glassware Washer Racks
Glassware Washer Racks
Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.
4-Basket Glassware Cart
4-Basket Glassware Cart
Glassware Cart, 4-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes four small baskets (16" x 18" x 4"). Complete with removable plastic drip...