Search

Mobile Bench

Mobile Bench
  • Mobile Bench
Catalog #: 8060000
Qty:
Price: $1,505.00

Attributes

  • Product Subcategory: Laboratory Benches

Specifications

  • Estimated Shipping Weight: 111.0 lbs
  • Estimated Shipping Weight metric: 50.4 kg
  • Dimensions: 48.0" l x 24.0" w x 37.2" h
  • Dimensions metric: 121.9 x 61.0 x 94.5 cm

Mobile Bench, provides auxiliary bench space and transports equipment from lab to lab. Supports loads up to 540 pounds. Additional features: 5" diameter, non-marking polyurethane casters with toe locks; ready-to-roll, full factory assembly; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; lifetime guarantee.

Labconco Carts, Tables & Benches

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.