Skip to main content
Multi-Use Well Plate/Tube Rack
Product model
Catalog # 4026411

Multi-Use Well Plate/Tube Rack

Multi-Use Well Plate/Tube Rack
Multi-Use Well Plate/Tube Rack

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Option
0.5 ml microcentrifuge, 7.5 mm Aluminum Tube Rack (18 tubes) (4026400)
0.5 ml microcentrifuge, 7.5 mm Aluminum Tube Rack (96 tubes) (4026401)
1.5 ml microcentrifuge, 10.5 mm Aluminum Tube Rack (18 tubes) (4026402)
1.5 ml microcentrifuge, 10.5 mm Aluminum Tube Rack (96 tubes) (4026403)
1.5 ml, 10 mm Aluminum Tube Rack (12 tubes) (4026404)
5 ml, 12 mm Aluminum Tube Racks (12 tubes) (4026405)
6 ml, 13 mm Aluminum Tube Racks (12 tubes) (4026406)
15 ml round, 16-17 mm Aluminum Tube Racks (12 tubes) (4026407)
15 ml conical, 16-17 mm Aluminum Tube Racks (12 tubes) (4026408)
50 ml round, 28 mm Aluminum Tube Racks (4 tubes) (4026409)
50 ml conical, 28 mm Aluminum Tube Racks (4 tubes) (4026410)
Multi-Use Well Plate/Tube Rack (4026411)

Need help with this selection?

Talk to an Expert âž”