Search

Ergonomic Chair

Ergonomic Chair
  • Ergonomic Chair
Catalog #: 3689700
Qty:
Price: $1,115.00

Specifications

  • Estimated Shipping Weight: 43.0 lbs
  • Estimated Shipping Weight metric: 19.5 kg
  • Dimensions: 18.5" w x 17" d x 37.5- 44.5" h
  • Dimensions metric: 47.0 x 43.2 x 95.3-113.0 cm

4-way articulating seat for personalized comfort. ISO Class 6 clean room compatible. Seat height adjusts from 19" to 26" (48–66 cm). Five-leg composite base with resistance casters. 24.4" (62.0 cm) wide. Black vinyl upholstery.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler. 

Recently Viewed Products