Search

Small Spindles with Clips

Small Spindles with Clips, 4596000
  • Small Spindles with Clips, 4596000
Catalog #: 4596000P
Qty:
Price: $175.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Package of 10 Small Spindles for FlaskScrubber® Glassware Washers. Type 304 stainless steel. Spindles may be used in any spindle location on any Upper or Lower Spindle Rack to provide direct injection cleaning of small narrow neck glassware. Each spindle is 4.3" h x .12" OD. Package of 10 spindles with 10 height adjustment clips, tool to remove large spindles, 36 nylon plugs and 18 height adjustment clips for large spindles.

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.